United States of America / English (change preferences)

Submarine XLPE cables up to 420 kV AC

Reliable submarine cables for up to 1000 MW at 420 kV AC.

ABB has delivered more than 1,600 km of this type of submarine cable. When we installed the 55 km long 84 kV cable between Åland and Sweden in 1973 it was a world record in length and power. Our submarine XLPE cables has since then been installed all over the world - as for example in the US, in the Croatian archipelago and between the Channel Islands and the French mainland. The knowledge we have acquired from submarine cable projects worldwide, is extremely useful for offshore installations like wind farms and oil/gas platforms.

XLPE submarine cables:

  • are maintenance free
  • have low electrical losses
  • are environmentally friendly
They are available both as three core cables and single core cables.

  • Rate this page
     
  • E-mail this page
     

Documentation and downloads

Brochure
Subsea Power CablesEnglish
2.78 MB
Technical data for submarine XLPE cablesEnglish
0.19 MB
Data sheet
Submarine Cables for inter-turbine connectionsEnglish
0.02 MB
Reference case study
Abu Safah Offshore Oilfield 115 kV XLPE submarineEnglish
0.18 MB
Channel Islands 90 kV XLPE subm/landEnglish
0.15 MB
Croatia 35-110 kV XLPE submarineEnglish
0.14 MB
Grand Cayman Islands 69 kV XLPE subm/landEnglish
0.16 MB
South Padre Island 138 kV XLPE submarineEnglish
0.14 MB