United States of America / English (change preferences)

BLK Spring-Operated Mechanisms

Developed for high voltage circuit breakers

The motor-charged spring operated mechanisms type BLK 52 and 152 have been replaced by two new sizes - BLK 82 and 222. BLK 82 and 222 are characterized by an increase of energy stored in the operating mechanism as well as by a reduced number of mechanical components. This ensures a high degree of overall reliability for the circuit breaker and a minimal need for maintenance. Other features are:
  • All power components are carried on one main shaft which by itself is an integral part of the structure.
  • The trip and closing latches are identical, fast acting and vibration proof.
  • A damping device is included to retard the motion of the contact system in the end position.
  • A closed oil-filled worm drive for a minimum of maintenance.


  • Rate this page
     
  • E-mail this page
     

Documentation and downloads

  • Please select category
Presentation
Type BLK Spring Operating MechanismEnglish
0.74 MB
Product guide
New/updated document Live Tank Circuit Breakers - Buyer's GuideEnglish
4.45 MB
db0003db002618 c12573e7003302adc1256bdd002f46b1