United States of America / English (change preferences)

HVDC Light submarine cables for up to 300 kV DC

Light and robust cable design for long distance power transmission

HVDC Light Cables with HVDC Light Converters feature:
  • Power transmission from 10 to 1000 MW over long distances
  • Reactive power control and stability in both connected networks
  • Power reversal without interruption
  • Can start black networks
The HVDC Light Cables are light, strong and robust and therefore particularly well suited for adverse laying conditions, such as very deep waters.

We made the HVDC Light cable for the Cross Sound Cable Project, which is a transmission link from Connecticut to Long Island, NY, buried 6 feet under the sea floor. ABB has also designed and built two 68-kilometre submarine high-voltage power feeders to the Troll A Gas production platform in the North Sea. In 2006 we will install 2x75 km 150 kV HVDC Light cable between Estonia and Finland.

ABB has manufacturing and project management capacity to handle the biggest HVDC projects.

  • Rate this page
     
  • E-mail this page
     

Documentation and downloads

Brochure
HVDC Light - Submarine and Land CablesEnglish
0.76 MB
New/updated document Subsea Power CablesEnglish
2.78 MB
Movie
Estlink video. Digging the future. (3:36 min large 29.5 MB)English
28.81 MB
Estlink video. Digging the future. (3:36 min small 3.6 MB)English
3.58 MB
Reference case study
Cross Sound US 150 kV HVDC Light submarineEnglish
0.13 MB
Estlink 150 kV HVDC Light submarineEnglish
0.12 MB
Troll A Norway 80 kV HVDC Light submarineEnglish
0.19 MB