United States of America / English (change preferences)

EXLIM, Porcelain housed arresters

Our experience is your assurance

Our EXLIM ZnO arresters have been in service since 1979, which speaks of long experience in this technology. Our arresters are in service in all climates and conditions, e.g.
  • Cold northern countries with very low temperatures (-50° C) and ice
  • Hot deserts, with very high temperatures (+50° C) and sand pollution
  • Earthquake-prone areas
  • Costal locations with continuous salt pollution
EXLIM arresters are equipped with ABB metal oxide disks acknowledged for their high energy capability, excellent protective characteristics and long life.

  • Rate this page
     
  • E-mail this page
     

Documentation and downloads

Popular downloads
Product guide
High Voltage Surge Arresters - Buyer´s GuideEnglish
11.84 MB
High Voltage Surge Arresters - Buyer´s GuideEnglish
11.83 MB
Article
A compact 420 kV line utilising line surge arresters for areas with low isokeraunic levelsEnglish
0.14 MB
Design and testing of polymer-housed surge arresters with special emphasize on seismic stresses and selection of specific creepage in costal areasEnglish
0.66 MB
Desing and testing of polymer-housed surge arresters.English
1.26 MB
Energy stress on transmission line arresters considering the total lightning charge distributionEnglish
0.06 MB
Improved transmission line performance using polymer-housed surge arresters.English
0.15 MB
Limitation of switching overvoltages by use of transmission line arresters.English
0.26 MB
New method for measurement of the resistivive leakage currents of metal-oxide surge arresters in service.English
1.54 MB
Optimized use of HV composite apparatus insulatorsEnglish
1.85 MB
Selection, dimensioning and testing of line surge arrestersEnglish
0.09 MB
EnglishEnglish
0.24 MB
Short-circuit current stressesEnglish
0.37 MB
Thermal behaviour of ZnO surge arresters in polluted conditions.English
1.50 MB
Thermal stress on ZnO surge arresters in polluted conditions.English
2.59 MB
Thermal stress on ZnO surge arresters in polluted conditions.English
1.75 MB
Brochure
EXLIM P (US version)English
1.01 MB
EXLIM Q (US version)English
0.72 MB
EXLIM R (US version)English
0.83 MB
EXLIM T (US version)English
0.89 MB
db0003db002618 c12573e7003302adc1256e43004887f4