Harmonic Filters

Modern electrical equipment demands Power Quality

Ratings

Models:BP, HP or C
Voltage:1 - 500 kV
Power:> 1 Mvar
Fundamental frequency:50 or 60 Hz
Tuning frequency:Optional
Installation:Indoor or outdoor
Capacitors:HiQ
Reactor:Air or iron core

  • Rate this page
      Cancel
  • E-mail this page
      Cancel

Your preferences:

db0003db002618 c12573e7003302adc1256e43005733fa