TG Current Transformer

Cores and secondary windings are located inside the head of the transformer. High voltage insulation is entirely obtained in SF6 gas instead of paper-oil.

Considerable and numerous advantages are gained thanks to this solution:
  • The dielectric quality no longer depends on complex and lengthy treatments then followed by delicate checks. In particular, monitoring partial discharges has become meaningless, since the only solid dielectric medium which might be subject to ageing is the external porcelain insulator;
  • The internal discharges can practically be excluded because of the coordination selected for insulation and the gaseous nature of the internal dielectric medium. The specific characteristics of SF6 gas are such as to considerably limit the consequences of any discharges;
  • The presence of a device with a pre-set rupture point protects the transformer against overpressures;
  • The level of internal insulation can be continuously monitored remotely by means of a densimeter with contacts, fitted with an alarm and trip threshold for minimum SF6 gas pressure.
These many kinds of TG are available
TypeMaximum System voltage
TG 72.572,5 kV
TG 145145 kV
TG 170170 kV
TG 245245 kV
TG 362362 kV
TG 420420 kV
TG 550550 kV
TG 800800 kV

Technical characteristics
System voltages72.5 kV - 800 kV
Insulation levelup to 2100 kV
Rated primary currentup to 4000 A *)
Rated secondary current1 A or 5 A
Rated short-circuit currentThermal (1 s) = up to 63 kA *) - Dynamic = up to 170 kA *)
AccuracyAll IEC and IEEE metering and protection classes, including special cores type TPS, TPX, TPY and TPZ.
*) Depends on number of primary turns. Please refer to our TG brochure for detailed technical data.

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    db0003db002618 c12573e7003302adc1256e480070c535