United States of America / English (change preferences)

Surge Counter EXCOUNT-A

EXCOUNT-A records the number of significant surges through the arrester.

For gapless surge arresters, surge counters are used only to obtain information regarding surge activities in the corresponding surge arrester and its location. Surge counter, EXCOUNT-A is designed therefore, to withstand the same severe conditions as the arresters without failure.

Advantages

  • Highest personnel safety.
    - Same performance as ABB arresters.
    - Explosion-proof for short-circuit currents up to 80 kA.
  • Negligible residual voltage.
    - Does not reduce protection margins.
    - Reduces risk against accidental contact during surges.
  • Long life.
    - Molded components, non-sensitive to humidity or temperature variations.
    - Verified by tests per IEC 60068.
EXCOUNT-A is suitable for all makes and types of surge arresters.

  • Rate this page
     
  • E-mail this page
     

Documentation and downloads

Article
A compact 420 kV line utilising line surge arresters for areas with low isokeraunic levelsEnglish
0.14 MB
Design and testing of polymer-housed surge arresters with special emphasize on seismic stresses and selection of specific creepage in costal areasEnglish
0.66 MB
Desing and testing of polymer-housed surge arresters.English
1.26 MB
Energy stress on transmission line arresters considering the total lightning charge distributionEnglish
0.06 MB
Improved transmission line performance using polymer-housed surge arresters.English
0.15 MB
Limitation of switching overvoltages by use of transmission line arresters.English
0.26 MB
New method for measurement of the resistivive leakage currents of metal-oxide surge arresters in service.English
1.54 MB
Optimized use of HV composite apparatus insulatorsEnglish
1.85 MB
Selection, dimensioning and testing of line surge arrestersEnglish
0.09 MB
EnglishEnglish
0.24 MB
Short-circuit current stressesEnglish
0.37 MB
Thermal behaviour of ZnO surge arresters in polluted conditions.English
1.50 MB
Thermal stress on ZnO surge arresters in polluted conditions.English
1.75 MB
Thermal stress on ZnO surge arresters in polluted conditions.English
2.59 MB
Brochure
High Voltage Surge ArrestersEnglish
4.37 MB
Certificate
ISO 9001 & 14001 Certification for ABB High Voltage Products in Ludvika, SwedenEnglish
0.39 MB
Guideline
Application guidelines for station protectionEnglish
1.66 MB
Guidelines for selection of surge arresters for shunt capacitor banksEnglish
0.96 MB
Insulation withstand and clearances with EXLIM and PEXLIM surge arrestersEnglish
0.61 MB
Transmission line switching overvoltage controlEnglish
0.09 MB
db0003db002618 c12573e7003302adc1256ec20032633e