Micares® 700 R1 / P978

Rigid, heat curable casting system with excellent dielectrical properties also at elevated temperature.

Micares® 700 R1 is a casting resin system based on polyurethane, consisting of resin and hardener. This two component potting compound, designed for use in the electrotechnics and the electronics, is thermal-curing. Micares® 700 R1 is solvent-free and liquid at ambient temperature (RT). The resin component contains the filler and is degassed.

- Mix ratio:2 : 1 (by weight)
- Mix viscosity*: 2.5 - 3.0 Pas (25 °C)
- Mix density*:1.50 - 1.55 g/cm3
- Tg*: 120 - 135 °C
- Shore D*: 90
- Loss factor*: 0.01
- Dielectrical strength*: 24 kV/mm (on 2 mm plates)
- Thermal Class*:B
- Thermal conductivity*:0.60 - 0.70 W/°Km
* Typical values (not specifications)¨

Gel time and colour can be adjusted to customer needs.
For further details see data sheet ( Downloads)



Documentation and downloads

Brochure
MICARES® – Polyurethane Casting Compounds

English - 0.48 MB - pdf

Data sheet
Technical Information MICARES® 700 R1

English - 0.02 MB - pdf

  • Rate this page
      Cancel
  • E-mail this page
      Cancel

Your preferences:

db0003db002618 c12573e7003302adc12570b5005b99c7