Micares® 730 R1 / P978

Semi-rigid, general purpose, cold curable potting system with very good dielectrical properties.

Micares® 730 R1 is a casting resin system based on polyurethane, consisting of resin and hardener. This two component potting compound designed for use in the electrotechnics and the electronics is cold to thermo-curing. It is solvent free and liquid at ambient temperature (RT). The resin component contains the filler and is degassed.

- Mix ratio: 6 : 1 (by weight)
- Mix viscosity*: 2.5 - 3.0 Pas (25 °C)
- Mix density*: 1.70 - 1.75 g/cm3
- Tg*: 25 - 35 °C
- Shore D*: 75
- Loss factor*: 0.03
- Dielectrical strength*: 18 - 20 kV/mm (on 2 mm plates)
- Thermal Class*: B
- Thermal conductivity*: 0.60 - 0.70 W/°Km
* Typical values (not specifications)

Gel time and colour can be adjusted to customer needs.
For further details see data sheet ( Downloads)

Documentation and downloads

Brochure
MICARES® – Polyurethane Casting CompoundsEnglish
0.48 MB
Data sheet
Technical Information MICARES® 730 R1English
0.02 MB
  • Rate this page
     
  • E-mail this page
     

Your preferences:

db0003db002618 c12573e7003302adc12570b5005e40ae