Low viscosity, semi-flexible, cold curable casting system with very good dielectrical properties.
Micares
® 736 R10 is a casting resin system based on polyurethane, consisting of resin and hardener. This two component potting compound designed for use in the electro - engineering and the electronics has especially low viscosity and is cold to thermo-curing. It is solvent-free and liquid at ambient temperature (RT). The resin component contains the filler and is degassed.
| - Mix ratio: | 5 : 1 (by weight) |
| - Mix viscosity*: | 0.8 - 1.0 Pas (25 °C) |
| - Mix density*: | 1.60 g/cm3 |
| - Tg*: | 25 - 30°C |
| - Shore D*: | 50 - 60 |
| - Loss factor*: | 0.03 |
| - Dielectrical strength*: | 18 - 20 kV/mm (on 2 mm plates) |
| - Thermal Class*: | B |
| - Thermal conductivity*: | 0.50 - 0.60 W/°Km |
* Typical values (not specifications)
Gel time and colour can be adjusted to customer needs.
For further details see data sheet ( Downloads)