Micares® 738 R6 / P978

Semi-rigid, general purpose, cold curable potting system with very good dielectrical properties.

Micares® 738 R6 is a casting resin system based on polyurethane, consisting of resin and hardener. This two component potting compound, designed for use in the electrical engineering and the electronics is cold and thermal-curing. Micares® 738 R6 is solvent-free and liquid at ambient temperature. The resin contains the filler and is already degassed.

- Mix ratio: 4 : 1 (by weight)
- Mix viscosity*:1.0 - 1.5 Pas (25 °C)
- Mix density*:1.50 g/cm3
- Tg*: 25 - 35 °C
- Shore D*: 65 - 75
- Loss factor*: 0.03
- Dielectrical strength*: 18 - 22 kV/mm (on 2 mm plates)
- Thermal Class*: B
- Thermal conductivity*: 0.45 - 0.55 W/°Km
* Typical values (not specifications)

Gel time and colour can be adjusted to customer needs.
For further details see data sheet ( Downloads)

Documentation and downloads

Brochure
MICARES® – Polyurethane Casting Compounds

English - 0.48 MB - pdf

Data sheet
Technical Information MICARES® 738 R6

English - 0.03 MB - pdf

  • Rate this page
      Cancel
  • E-mail this page
      Cancel

Your preferences:

db0003db002618 c12573e7003302adc12570b500600caf