Micares® 751 R1 / P978

Rigid, cold curable potting system with excellent dielectrical properties.

Micaresâ 751 R1 is a casting resin system based on polyurethane, consisting of resin and hardener. This two component potting compound, designed for use in the electrotechnics and the electronics is cold and thermal-curing. Micares® 751 R1 is solvent-free and liquid at ambient temperature (RT). The resin component contains the filler and is degassed.

- Mix ratio: 5 : 1 (by weight)
- Mix viscosity*:3.0 - 3.5 Pas (25 °C)
- Mix density*:1.70 - 1.75 g/cm3
- Tg*: 55 - 65 °C
- Shore D*: 80
- Loss factor*: 0.01
- Dielectrical strength*: 18 - 20 kV/mm (on 2 mm plates)
- Thermal Class*: B
- Thermal conductivity*: 0.60 - 0.70 W/°Km
* Typical values (not specifications)

Gel time and colour can be adjusted to customer needs.
For further details see data sheet ( Downloads)

Documentation and downloads

Brochure
MICARES® – Polyurethane Casting Compounds

English - 0.48 MB - pdf

Data sheet
Technical Information MICARES® 751 R1

English - 0.02 MB - pdf

  • Rate this page
      Cancel
  • E-mail this page
      Cancel

Your preferences:

db0003db002618 c12573e7003302adc12570b500605094