United States of America / English (change preferences)

Micares® 850 R1 / P978

Rigid, hot curable, thermal class F potting system with excellent dielectrical properties.

Micares® 850 R1 is a casting resin system based on polyurethane, consisting of resin and hardener. This two component potting compound designed for use in the electrical engineering and the electronics is warm to thermal-curing. Micares® 850 R1, it is solvent free and liquid at ambient temperature (RT). The resin component contains the filler and is already degassed.

- Mix ratio: 4: 1 (by weight)
- Mix viscosity*:1.0 - 2.0 Pas (25 °C)
- Mix density*:1.60 - 1.63 g/cm3
- Tg*: 75 - 90 °C
- Shore D*: 75 - 80
- Loss factor*: 0.007
- Dielectrical strength*: 18 - 22 kV/mm (on 2 mm plates)
- Thermal Class*: F
- Thermal conductivity*: 0.45 - 0.60 W/°Km
* Typical values (not specifications)
    Gel time and colour can be adjusted to customer needs.
    For further details see data sheet ( Downloads)

    • Rate this page
       
    • E-mail this page
       

    Documentation and downloads

    Brochure
    MICARES® – Polyurethane Casting CompoundsEnglish
    0.48 MB
    Data sheet
    Technical Information MICARES® 850 R1English
    0.02 MB
    db0003db002618 c12573e7003302adc12570b50060fa42