Micares® X1214 R1 / P983

Rigid, heat curable, potting system with excellent toughness and dielectrical properties.

Micaresâ X1214 R1 is a casting resin system based on polyurethane, consisting of resin and hardener. This two component potting compound, designed for use in the electrotechnics and the electronics, is thermal-curing, solvent-free and liquid at ambient temperature (RT). The resin component contains the filler and is pre - evacuated.

- Mix ratio: 2.5: 1 (by weight)
- Mix viscosity*:1.2 - 1.5 Pas (25 °C))
- Mix density*:1.50 - 1.52 g/cm3
- Tg*: 45 - 50 °C
- Shore D*: 80 - 85
- Loss factor*: 0.02 - 0.03
- Dielectrical strength*: 22 - 26 kV/mm (on 2 mm plates)
- Thermal Class*: B
- Thermal conductivity*: 0.40 - 0.50 W/°Km
* Typical values (not specifications)

Gel time and colour can be adjusted to customer needs.
For further details see data sheet ( Downloads)

Documentation and downloads

Brochure
MICARES® – Polyurethane Casting Compounds

English - 0.48 MB - pdf

Data sheet
Technical Information MICARES® X1214 R1

English - 0.02 MB - pdf

  • Rate this page
      Cancel
  • E-mail this page
      Cancel

Your preferences:

db0003db002618 c12573e7003302adc12570b50061fa04