Micares® X1225 R1 / P980

Flexible, unfilled, transparent, low viscosity, cold curable, thermal class E casting system.

Micaresâ X1225 R1 is a flexible casting resin system based on polyurethane, consisting of resin and hardener. This two component potting compound, designed for use in the electrical engineering and the electronics has especially low viscosity and is cold or thermal curable. Micaresâ X1225 R1 is solvent-free and liquid at ambient temperature. The resin contains no filler and the final system is transparent.

- Mix ratio:2.5 : 1 (by weight)
- Mix viscosity*:0.25 - 0.32 Pas (25 °C)
- Mix density*:1.0- 1.05 g/cm3
- Shore A*: 52 - 60
- Loss factor*: 0.2
- Dielectrical strength*: 16 - 19 kV/mm (on 2 mm plates)
- Thermal Class*: E
- Thermal conductivity*: 0.30 W/°Km
* Typical values (not specifications)

Gel time and colour can be adjusted to customer needs.
For further details see data sheet ( Downloads)

Documentation and downloads

Brochure
MICARES® – Polyurethane Casting Compounds

English - 0.48 MB - pdf

Data sheet
Technical Information MICARES® X1225 R1

English - 0.02 MB - pdf

  • Rate this page
      Cancel
  • E-mail this page
      Cancel

Your preferences:

db0003db002618 c12573e7003302adc12570b500626539