Micagel® L56 R4 / R5 with some nitrogen blowing is especially designed for the filling of hollows in high voltage bushings and other electrical devices.
It is cold curable and forms a flexible, compressible material with good dielectrical properties.
| - Mix ratio: | 6 : 1 (by weight) |
| - Mix viscosity*: | 2.5 - 3.0 Pas (25 °C) |
| - Mix density*: | 1.18 – 1.20 g/cm3 |
| - Tg*: | <-40°C |
| - Shore A*: | 45 |
| - Loss factor*: | 0.013 |
| - Dielectrical strength*: | 15 kV/mm (on 2 mm plates) |
| - Thermal Class*: | E |
* Typical values (not specifications)¨
Gel time and colour can be adjusted to customer needs.