eVD4 - Primary distribution circuit-breaker with integrated sensors and protection control unit

eVD4 - The Smart eVolution

The eVD4 circuit-breaker is a complete plug and play medium voltage electrical plant protection system. It is the evolution of the traditional concept of a circuit-breaker and, with a single device, carrying out the breaking, measurement, protection, control and communication functions.

eVD4 is equipped with Relion® technology based protection and control unit RBX615. The eVD4 also integrates combined current and voltage sensors.

With this integrated solution, the MTTR – Mean Time to Repair – of the system managed by eVD4 is much shorter than traditional solutions. This makes the eVD4 the ideal solution for all installations where a high degree of continuity of service is required.

The eVD4 is available in fixed and withdrawable versions for UniGear ZS1 switchgear and PowerCube modules.

eVD4 is mechanically interchangeable with VD4 series circuit-breaker.

Ratings
Rated voltage (kV)12 17,5
Rated current (A)up to 2000(*)up to 2000(*)
Rated breaking current (kA)up to 40up to 40
(*) 2500 A please contact us.


Standard preconfigurations
The RBX615 protection and control unit is available with five alternative standard preconfigurations.

DescriptionConfiguration
Non-directional overcurrent protection and non-directional earth fault protection Feeder 1 (F1)
Non-directional overcurrent protection and directional earth fault protection based on measurement of the phase voltagesFeeder 2 (F2)
Directional overcurrent protection, directional earth fault protection based on measurement of the phase voltages and undervoltage and overvoltage protectionFeeder 3 (F3)
Motor protection based on the current measurementMotor 1 (M1)
Motor protection based on the current and voltage measurementMotor 2 (M2)

Support
eVD4 is more than a product; a team of experts, dedicated to the eVD4's support, helps the customers to fully unleash the potentiality of the integrated solution.
The support requests can be addressed to: eVD4 Support

Downloads

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    Sales: Ken Alloway
    Service: Jimmy Mikles
    db0003db004279 8dcde3513238e403c1257466002954a2