MV Motor Control Center UniGear type ZVC

UniGear type ZVC motor control is designed to be directly coupled to UniGear Type ZS1, with the possibility of extension on both sides of a switchboard. Each unit is only 325mm wide with a withdrawable single high, floor roll out contactor/fuse assembly truck. The starters are equipped with vacuum interrupters with a rating of up to 7.2kA and 400A and option for up to two fuses in parallel for each phase. The high busbar short circuit capability of 50kA makes this solution well suited for high power system requirements.




Ratings
Rated voltage (kV)3.6 - 7.2
Rated main busbar current (A)420
Rated short time current 3s (kA)50

Downloads

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    Sales: Thanh Nguyen
    Service: Jimmy Mikles
    db0003db004279 c12573990063647048256966001339c3