Air Insulated Switchgear Advance

Advance metal-clad switchgear is the first switchgear with the completely innovated modular, bolted design introduced in the ANSI market for more than a decade. Advance metal-clad switchgear offers increased reliability and improved safety. Flexibility of engineering is based on a truly modular concept with many product variations, configurations and options. Advance metal-clad switchgear greatly improves maintenance simplicity. Advance supports the latest customer requirements for increased worker safety, enhanced reliability and ease of use.

Ratings
Rated voltage (kV)5 - 15
BIL (kV)60 - 125
Continuous Current (A)1200 - 3000
Interrupting - krms Asym. (kA)50

Additional Ratings using the AMVAC breaker
Additional Ratings using the ADVAC breaker

Documentation and downloads

Brochure
ABB ADVANCE OUTDOOR WALK-IN (SHELTERED AISLE) TYPE SWITCHGEAREnglish
0.76 MB
ABB Replacement ComponentsEnglish
0.39 MB
Medium Voltage Metal-clad Switchgear Technical Information & Application GuideEnglish
1.65 MB
Service & Aftermarket SolutionsEnglish
0.76 MB
Leaflet
Advance Abbreviated Switchgear Medium Voltage, Metal-Clad Offerings for OEM ApplicationsEnglish
3.29 MB
Advance L-Frame and Parts Kit Descriptive BulletinEnglish
0.49 MB
Medium Voltage Industrial Offering Line CardEnglish
0.09 MB
Medium Voltage Products Public Power LinecardEnglish
0.08 MB
Medium Voltage Service Key BenefitsEnglish
0.04 MB
Manual
Medium Voltage Metal-clad Switchgear Advance Installation and Maintenance ManualEnglish
22.56 MB
Movie
Switchgear Module MultimediaEnglish
6.23 MB
Switchgear Racking MultimediaEnglish
11.45 MB
Presentation
Medium Voltage Switchgear PresentationEnglish
21.90 MB
MV Service Overview PresentationEnglish
0.86 MB
Specification guide
Metal Clad Advance Medium Voltage Switchgear SpecificationEnglish
0.21 MB
  • Rate this page
     
  • E-mail this page
     

Your preferences:

db0003db004279 c12573990063647085256aee004d7111