ANSI Vacuum Magnetic Circuit Breaker AMVAC

The AMVAC circuit breaker is an ANSI-rated vacuum circuit breaker.

The AMVAC circuit breaker combines maintenance-free epoxy encapsulated vacuum interrupters, with a maintenance-free magnetic actuator mechanism, and a maintenance-free electronic controller. The electronic controller not only maintains the charge in the long life capacitors used for open/close operations, but also controls the open, close, and anti-pump functions.

Ratings

Nominal voltage class (kV)
5 - 27
Continuous Current (A)
1,200 - 3,000
Interrupting Current (kA)
25 - 50

Additional Ratings

Documentation and downloads

Article
AMVAC White PaperEnglish
0.14 MB
Brochure
ABB Replacement ComponentsEnglish
0.39 MB
Service & Aftermarket SolutionsEnglish
0.76 MB
Bulletin
AMVAC Vacuum Circuit Breaker with Magnetic Actuator Mechanism Technical GuideEnglish
3.17 MB
Competitor Analysis
Circuit Breaker Extraction ComparisonComparison of ABB’s breaker extraction to competitor’s floor rollingbreaker.English
0.69 MB
Drawing
AMVAC DrawingsEnglish
0.16 MB
FAQ
ABB AMVAC Magnetically Actuated Circuit Breaker FAQSEnglish
0.12 MB
AMVAC Frequently Asked QuestionsEnglish
0.06 MB
Leaflet
Advance Abbreviated Switchgear Medium Voltage, Metal-Clad Offerings for OEM ApplicationsEnglish
3.29 MB
Medium Voltage Industrial Offering Line CardEnglish
0.09 MB
Medium Voltage Service Key BenefitsEnglish
0.04 MB
Manual
AMVAC Medium Voltage Vacuum Circuit Breakers Instruction BookEnglish
3.03 MB
Presentation
MV Service Overview PresentationEnglish
0.86 MB
Medium Voltage Switchgear PresentationEnglish
21.90 MB
Price list
ADVAC and AMVAC Advanced Design Vacuum Circuit Breakers Metal-Clad Switchgear Components OEM Catalog and PricingEnglish
1.04 MB
  • Rate this page
     
  • E-mail this page
     

Your preferences:

db0003db004279 c12573990063647085256b030067cddb