ANSI / IEC Dead Tank Vacuum Magnetic Circuit Breaker R-MAG

Vacuum Circuit Breaker with Magnetic Actuator Mechanism

ABB is the first to combine the unique requirements of vacuum interrupter technology with a magnetic actuator designed to exploit these capabilities. Using a flux-shifting device with integral permanent magnets, the R-MAG mechanism has only one moving part. With simple open and close coils, an electronic controller and capacitors for energy storage, the R-MAG circuit breaker mechanism is capable of 10,000 operations. These are merely a few of the features that mark a departure from the conventional spring operated mechanism, introducing new capabilities and benefits for modern power systems.


Ratings
Nominal voltage class (kV)15 - 27
BIL (kV)110 - 150
Continuous current (A)1200 - 3700
Interrupting Current (kA RMS, Sym.)12.5 - 25

Documentation and downloads

Bulletin
R-MAG Vacuum Circuit Breaker with Magnetic Actuator Mechanism Descriptive BulletinEnglish
0.63 MB
Leaflet
Medium Voltage Industrial Offering Line CardEnglish
0.09 MB
Medium Voltage Products Public Power LinecardEnglish
0.08 MB
R-MAG Vacuum Circuit BreakerEnglish
0.27 MB
Product guide
R-MAG Spare Parts ListEnglish
0.02 MB
  • Rate this page
     
  • E-mail this page
     

Your preferences:

db0003db004279 c12573990063647085256c470060c333