ANSI Metal-clad AIS SafeGear

SafeGear is the most advanced metal-clad arc-resistant switchgear available, combining the traditional safety requirements of ANSI standards with many other features preferred by North American customers.



SafeGear
StandardsANSI, IEEE and NEMA
Arc Resistant Construction Types2, 2C, 2B, or 2BC
Rated Voltage (kV)5 - 15
BIL (kV)60 - 125
Continuous Current (A)1200 - 3000
Interrupting - krms Asym. (kA)50
Dimensions (in.)
    Height
95
    Width
36
    Depth
85 or 92
Frequency (Hz)50 or 60
Frame ConstructionIndoor or Indoor in a PDC

Additional Ratings using the AMVAC breaker
Additional Ratings using the ADVAC breaker


SafeGear is available with a variety of features that deliver unmatched value to the customer.

Combining the unique requirements of vacuum interrupter technology with a stored energy mechanism, the AMVAC is truly the next generation of circuit breaker. Using a flux-shifting device with integral permanent magnets, the AMVAC mechanism has just one moving part. Having only open and close coils, an electronic controller, and capacitors for energy storage, the AMVAC circuit breaker mechanism is capable of 100,000 operations. The simple design increases reliability, reduces moving elements, and reduces the need for spare parts and maintenance.

Using solid state electronics and fiber optic sensor technology, the REA relay is the most advanced arc mitigation equipment available. The REA system detects light and overcurrent from an arc flash and sends a signal to trip in ≤ 2.5 ms. By reducing the clearing time with the REA, arc flash incident energy is reduced by up to 80%, and PPE requirements may be reduced. Ultimately, the REA relay provides superior equipment protection and reduces the risk of injury or death to operator or maintenance personnel.

  • Rate this page
      Cancel
  • E-mail this page
      Cancel

Your preferences:

db0003db004279 c125739900636470c1256841004c460a