ANSI Air Insulated Motor Control SafeGear

SafeGear Motor Control Centers are a complete line of UL listed arc resistant motor control centers in ANSI/NEMA ratings.

SafeGear Motor Control Center is designed for use in heavy material handling, chemical processing, air movement or other demanding industrial applications.

Ratings
Nominal Voltage (kV)2 - 6.6
BIL (kV)60
BUS (A)1200 - 3000
Contactor (A)400 - 720
Short Circuit (kA)50
Dimensions30 W x 40 D x 95 H for 400 and 720 A

Documentation and downloads

Brochure
ABB Replacement ComponentsEnglish
0.39 MB
Power IT MV Air Insulated Motor Control Featuring Advance and SafeGear TechnologyEnglish
2.96 MB
Leaflet
Medium Voltage Industrial Offering Line CardEnglish
0.09 MB
Medium Voltage Service Key BenefitsEnglish
0.04 MB
Safegear Metal-Clad SwitchgearEnglish
1.10 MB
Manual
Medium Voltage Motor Control Safegear/Advance Installation and Maintenance ManualEnglish
0.96 MB
Presentation
MV MCC Sales PresentationEnglish
1.35 MB
  • Rate this page
     
  • E-mail this page
     

Your preferences:

db0003db004279 c125739900636470c1256841004f36d4