Gas Insulated Switchgear ZX0

Compact system for distribution applications in two basic versions: block and individual panel design.

Installation against a wall. Both local manual operation and remote control are facilitated. Together with vacuum circuit-breakers, there are switch-disconnectors with and without fuses available.

Ratings

Rated voltage (kV)...24
Rated current (A)...1250
Rated short-circuit breaking current (kA)...25
Rated short-circuit making current (kA)...62.5

ZX0 with its modular structure is a very compact gas-insulated switchgear and the ideal solution for municipalities and private utility networks as well as industry and public buildings.

The factory assembled and tested sealed pressure switchgear with filling pressure of slightly over atmospheric pressure increases operator safety, as inadvertent contact with live parts is impossible.

Arc proof cubicles with vacuum circuit breakers make ZX0 suitable for all on-shore and off-shore environments. The gas- tight enclosure protects all components against ambient conditions and ageing.

Documentation and downloads

Article
IEC 61850: Transmission technology for communication in MV switchgear

English - 0.34 MB - pdf

IPG July 06 - GIS does the talking

English - 0.59 MB - pdf

Brochure
IEC 61850 in ZX - Gas-insulated medium voltage switchgear

English - 1.06 MB - pdf

ZX0 Gas-insulated medium voltage switchgear - block design

English - 2.46 MB - pdf

Leaflet
SF6-GIS-Technology for Power Distribution - Medium Voltage

English - 0.24 MB - pdf

ZX0 with individual panel partitioning - Gas-insulated medium voltage switchgear

English - 0.54 MB - pdf

ZX-Family - Gas-insulated medium voltage switchgear

English - 1.85 MB - pdf

ZX-Family - Gas-insulated medium voltage switchgear - english-japanese

English - 1.68 MB - pdf

Movie
Inernal Arc Test at 21 kA, 1 s. - ZX0 system for a ceiling height of 2.4 m

English - 1.65 MB - wmv

Poster
Poster ZX-Family

English - 18.84 MB - pdf

Presentation
ZX Family SF6 gas-insulated switchgear <52 kV - executive summary

English - 0.43 MB - pdf

ZX Innovation - Waveguide and sensors

English - 1.23 MB - pdf

ZX0 Gas-insulated switchgear - Block version - short version

English - 0.28 MB - pdf

ZX0 Gas-insulated switchgear - Individually partitioned version - short version

English - 0.21 MB - pdf

  • Rate this page
      Cancel
  • E-mail this page
      Cancel

Your preferences:

db0003db004279 c125739900636470c125684200687add