Gas Insulated Switchgear ZX2

Metalpartitioned single or double busbar system for all applications – even with the highest parameters.

ZX2 switchgear offers all solutions with combined protection and control devices or pure protection devices. The gas insulation with SF6 increases operator safety, as inadvertent contact with live parts is impossible.

Ratings
Rated voltage (kV)...36 (40.5)
Rated current (A)...2500
Rated short-circuit breaking current (kA)...40
Rated short-circuit making current (kA)...100

ZX2 switchgear consists of metal-partitioned circuit breaker and busbar gas compartments either for double busbar or single busbar applications. The cables are accessible from the rear. All switching devices can be remote controlled and as an option mechanically interlocked.

It combines progressive and future-oriented concepts and technologies, which includes a high flexibility for measuring systems combined with digital bay control technologies or conventional devices as well as plug-in technology at all ends for easy installation.

The extremely long service life of gas-insulated switchgear is optimally achieved by the use of the insulating gas sulphur hexafluoride, an inert gas which not only insulates but also protects all the high voltage components throughout the entire switchgear life.

Either signal detection by sensors or instrument transformers together with a direct bus to station automation system or conventionally by wire to the control center is available.

ZX2 switchgear are factory assembled and tested sealed pressure switchgear as defined by the current IEC standard.

A GIS fully protected against environmental influences with arc-proof cubicles and vacuum circuit breakers in a compact housing, suitable for all requirements.

Documentation and downloads

Article
GIS in Changing Times / Middle East Electricity Magazine

English - 2.36 MB - pdf

IEC 61850: Transmission technology for communication in MV switchgear

English - 0.34 MB - pdf

IPG July 06 - GIS does the talking

English - 0.59 MB - pdf

Brochure
IEC 61850 in ZX - Gas-insulated medium voltage switchgear

English - 1.06 MB - pdf

ZX2 Gas-insulated medium voltage switchgear

English - 2.14 MB - pdf

Leaflet
SF6-GIS-Technology for Power Distribution - Medium Voltage

English - 0.24 MB - pdf

ZX-Family - Gas-insulated medium voltage switchgear

English - 1.85 MB - pdf

ZX-Family - Gas-insulated medium voltage switchgear - english-japanese

English - 1.68 MB - pdf

Movie
ZX2 Seismic Testing - Video

English - 10.05 MB - mpg

Poster
Poster ZX-Family

English - 18.84 MB - pdf

Presentation
ZX Family SF6 gas-insulated switchgear <52 kV - executive summary

English - 0.43 MB - pdf

ZX Innovation - Waveguide and sensors

English - 1.23 MB - pdf

ZX2 double feeder panel at 12 – 24 kV level

English - 0.15 MB - pdf

ZX2 Gas-insulated switchgear

English - 0.53 MB - pdf

  • Rate this page
      Cancel
  • E-mail this page
      Cancel

Your preferences:

db0003db004279 c125739900636470c1256900004bd87d