The ABB "AutoLink" Electronic Sectionalizer is suitable for use on Outdoor Medium Voltage Overhead Distribution Networks, in conjunction with automatic Circuit Recloser protection.
|
Ratings |  |
| Rated Voltage (kV) | 15 - 38 |
| BIL (kV) | 110 - 170 |
| Actuating current range | Resettable between 6 A and 215 A |
| Number of opening counts | Resettable between 1 and 4 counts |
The "AutoLink" Sectionalizer is designed to fit into interchangeable cutout bodies such as ABB ICX and is an economical solution to sectionalizing large outdoor networks.
The Sectionalizer is available in a single pole version suitable for S.W.E.R. and three-phase systems.
The design includes transformer "inrush" protection and is unaffected by electromagnetic interference.