ANSI Indoor Air-Insulated Load Break Switch VersaRupter

The VersaRupter switches use an innovative puffer and nozzle system to quickly and efficiently extinguish the arc of full-load interruptions, resulting in a compact switch for use in metal-enclosed switchgear, pad mounted cabinets, mining and capacitor switching applications. The VersaRupter allows upright and inverted mounting, with front, left or right side operation. VersaRupter is available with a choice of manual direct or chain-drive manual open/close operation, motorized closing, shunt trip and two-step grounding options. Current-limiting fuse mountings are also available.

Ratings (single level)
Rated voltage (kV)5 - 38*
Normal current (A)600 - 1200
*38 kV at 600 A

Documentation and downloads

Drawing
VersaRupter DrawingsEnglish
3.18 MB
Manual
VersaRupter Family INSTALLATION/MAINTENANCE INSTRUCTIONSEnglish
1.31 MB
Price list
VersaRupter MV Indoor Switch Price and Order Entry GuideEnglish
0.33 MB
VersaRupter MV Indoor Switch Price and Order Entry WorksheetEnglish
0.02 MB
  • Rate this page
     
  • E-mail this page
     

Your preferences:

db0003db004279 c125739900636470c1256983002b0431