IEC Indoor Earthing Switch OJWN

Earthing switches with fault making capacity can be reliably closed against short-circuit currents, thus protecting the operator and switchgear in the cause of inadvertent operation. Naturally, operation behind a closed compartment door forms part of the overall cubicle safety.

Ratings
Rated voltage (kV)12 - 24
Rated short-circuit closing capacity (kA)63 - 110

There are two forms of earthing switch:
- independent earthing switches and
- earthing switches with combined current transformers.

The current transformers of the combined version form the mounting base for the earthing switch contacts thus reducing the space required in the cubicle.

Every earthing switch is fitted with a spring operating device which makes the closing capacity independent of the operating speed.
The control side of the earthing switch and direction of current can usually be chosen without limitations except for a few models with combined current transformers.

The downloads are unfortunately not available at the moment. Please try again later
    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    db0003db004279 c125739900636470c1256983002b12da