IEC SF6 Mechanical Circuit Breaker HD4/R

HD4/R are used in secondary MV distribution and in MV/LV transformer substations. They are available in fixed version with right-hand side operating mechanism. Circuit-breakers with rated voltage up to 24 kV can be fitted with current sensors and PR521 overcurrent release and can be used in unmanned substations without auxiliary power supply.

Ratings
Rated voltage (kV)
12 - 36
Rated current (A)
630 - 1250
Rated breaking current (kA)
12,5 - 25

Documentation and downloads

  • Please select category
Catalogue
HD4/R - MV gas circuit-breakers for secondary distributionEnglish
3.18 MB
Course description
Italy: Training HD4, VD4, V-contact, Unigear ZS1, UniMotor, UniAir, UniMix, REF542plus, PR512/521English
1.28 MB
Data sheet
HD4 12-17,5kV up to 31,5kA and up to 1600AEnglish
0.02 MB
HD4 12-17,5kV up to 50kA and up to 3600AEnglish
0.02 MB
HD4 24kV up to 25kA and up to 1600AEnglish
0.02 MB
HD4 24kV up to 40kA and up to 3600AEnglish
0.02 MB
Drawing
Overall dimensions - Pole distance 210 mmEnglish
0.12 MB
Overall dimensions - Pole distance 230 mmEnglish
0.11 MB
Overall dimensions - Pole distance 300 mmEnglish
0.12 MB
Leaflet
HD4/R - Gas insulated MV circuit-breaker for secondary distributionEnglish
0.25 MB
Manual
HD4/R - Istruzioni per l'installazione e l'esercizio / Installation and service instructionsEnglish
Italian
1.46 MB
Poster
HD4/R - Poster 50x70- PDF Print - with textEnglish
3.77 MB
HD4/R - Poster 50x93 - PDF Print - ABB rulesEnglish
1.41 MB
  • Rate this page
     
  • E-mail this page
     

Your preferences:

db0003db004279 c125739900636470c125699f004231dd