VD4 low/mid duty

The VD4 vacuum circuit breaker with spring operated mechanism is excellently suitable for switching of short-circuit currents, overhead lines and cables under load and no load, transformers and generators, motors, ripple control systems and capacitors - even in parallel.

Low/Middle Ratings
Rated voltage (kV)
    12-24
Rated current (A)
    630 - 2500
Rated breaking current (kA)
    16 - 40

Documentation and downloads

  • Please select category
Brochure
VD4 Vacuum Circuit Breaker in Unisafe Panel, India

English - 0.42 MB - pdf

Catalogue
General catalogue medium voltage products / Italy

English - 2.59 MB - pdf

New Design VD4 - Medium voltage vacuum - 12 ... 24 kV - 630 ... 3150 A - 16 ... 40 kA

English - 6.08 MB - pdf

Course description
Italy: Training HD4, VD4, V-contact, Unigear ZS1, UniMotor, UniAir, UniMix, REF542plus, PR512/521

English - 1.28 MB - PPT

Leaflet
ABB - Medium Voltage production facility

English - 1.18 MB - pdf

New Design VD4 - Medium voltage vacuum circuit-breaker with mechanical operating mechanism

English - 0.17 MB - pdf

VD4 LMT retrofit - technical data

English - 0.92 MB - pdf

Manual
New Design VD4 - Instruction manual - 12 ... 24 kV - 630 ... 3150 A - 16 ... 40 kA

English - 5.24 MB - pdf

VD4 LMT retrofit - installation & service instructions

English - 0.60 MB - pdf

Presentation
Vacuum circuit-breaker VD4 -high duty

English - 0.31 MB - pdf

Test report
VD4 LMT retrofit - short circuit certification

English - 0.22 MB - pdf

  • Rate this page
      Cancel
  • E-mail this page
      Cancel

Your preferences:

db0003db004279 c125739900636470c125699f0042734b