IEC SF6 Mechanical Circuit Breaker HD4

HD4 circuit-breakers are available in fixed or withdrawable versions. The withdrawable version is available for CBF fixed parts and CBE and PowerCube enclosures, UniSafe and UniGear type ZS1 switchgear. HD4 circuit-breakers are used in power distribution to control and protect lines, transformer and distribution substations, motors, transformers, capacitor banks, etc. They are also highly suitable for retrofitting, where the insulating materials of circuits may be sensitive to dielectric stresses.

Ratings
Rated voltage (kV)12 - 40,5
Rated current (A)630 - 3600
Rated breaking current (kA)16 - 50

Documentation and downloads

  • Please select category
Catalogue
HD4 - Gas insulated MV circuit-breakersEnglish
3.45 MB
HD4 according to IEC and GOST standards - Gas insulated MV circuit-breakersEnglish
Russian
3.71 MB
HD4 according to IEC and GOST standards - Gas insulated MV circuit-breakersEnglish
3.79 MB
Course description
Italy: Training HD4, VD4, V-contact, Unigear ZS1, UniMotor, UniAir, UniMix, REF542plus, PR512/521English
1.28 MB
Data sheet
HD4 12-17,5kV up to 31,5kA and up to 1600AEnglish
0.02 MB
HD4 12-17,5kV up to 50kA and up to 3600AEnglish
0.02 MB
HD4 24kV up to 25kA and up to 1600AEnglish
0.02 MB
HD4 24kV up to 40kA and up to 3600AEnglish
0.02 MB
Leaflet
HD4 - gas insulated MV circuit-breaker for primary distributionEnglish
0.51 MB
HD4 according to IEC and GOST standards - Gas insulated MV circuit-breakersEnglish
0.13 MB
HD4-HXA - Gas insulated medium voltage circuit-breaker for auxiliary circuits of electrical plants with high unidirectional componentsEnglish
2.21 MB
HD4-LMT Retrofit solutionEnglish
0.31 MB
Manual
HD4 - Gas insulated MV circuit-breakers - Supplement on MaterialsEnglish
0.36 MB
HD4 - Installation and service instructions / Istruzioni per l'installazione e l'esercizioEnglish
Italian
2.65 MB
HD4-HPA - Istruzioni per l'esercizio e l'installazione / Installation and service instructions English
Italian
0.94 MB
HD4-HXA - Instructions pour l’installation et la mise en service - Installation and service instructionsEnglish
French
1.95 MB
HD4-HXA/T - HD4/T - Instructions pour l’installation et l’exploitation - Installation and service instructionsEnglish
French
3.99 MB
HD4-HXA/T - HD4/T -Instructions pour l’installation et l’exploitation - Installation and service instructionsEnglish
French
3.99 MB
HD4-LMT Retrofit solutionEnglish
0.63 MB
Poster
HD4 - Poster 50x70 - PDF Print - with textEnglish
4.02 MB
  • Rate this page
     
  • E-mail this page
     

Your preferences:

db0003db004279 c125739900636470c125699f0042734e