IEC Air Insulated Motor Control Switchgear Unimotor

UniMotor combines with UniSafe Switchgear. It can be be arranged with three high stacked contactors in the same vertical section resulting in a substantial reduction of required dimensions. The starters are withdrawable with V-Contact vacuum contactors and medium voltage protection fuses.


Ratings
Rated voltage (kV)12
Rated main busbar current (A)2500
Rated short time current (kA)31,5

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    Sales: Thanh Nguyen
    Service: Jimmy Mikles
    db0003db004279 c125739900636470c12569a5005b36d1