ANSI Non-Load-Break Cutout ICX

The ABB Type ICX interchangeable cutout is designed for use on overhead distribution systems. It may be used to provide overcurrent protection and visible indication of fuse operation. The ICX can also provide a visible break sectionalizing point for maintenance personnel, and can function as a loadbreak switch when used in conjunction with a portable loadbreak tool.

Ratings
Rated Voltage (kV)15 - 38
BIL (kV)110 - 170
Continuous Current (A)100 - 300
Interrupting (krms Asym.)8 - 16

Polymer concrete, emission control device (ECD), Seacoast design, combination arrester and moisture proof tube options available on certain ratings.

Documentation and downloads

Bulletin
ABB 15-38 kV Type ICX Interchangeable Outdoor Distribution Cutout Descriptive BulletinEnglish
0.55 MB
ABB Polymer Concrete Cutouts: Reliable, safe and cold-weather friendlyEnglish
0.09 MB
Greensboro, North Carolina Product Overview Overhead Distribution Cutouts, Overhead Disconnect Switches and Capacitor FusesEnglish
1.94 MB
Silicone Rubber CutoutsEnglish
0.67 MB
CAD Outline drawing
15 kV 110 BIL Silicone ICX Cutout Outline DrawingEnglish
0.10 MB
27 kV & 38 kV 150 BIL 600 mm Creep Silicone ICX Cutout Outline DrawingEnglish
0.08 MB
27 kV & 38 kV 150 BIL ICX Silicone Cutout Outline DrawingEnglish
0.08 MB
27 kV 125 BIL Silicone ICX Cutout Outline DrawingEnglish
0.08 MB
Manual
Instructions for Type ICX Interchangeable Expulsion Fuse CutoutEnglish
1.33 MB
Parts list
Cutout, Disconnect Switch and Capacitor Fuse PartsEnglish
0.42 MB
Press release
ABB Power Technology Medium Voltage to Increase Distribution Component Pricing English
0.04 MB
  • Rate this page
     
  • E-mail this page
     

Your preferences:

db0003db004279 c125739900636470c12569ad002dc077