ANSI Non-Load-Break Cutout NCX

ABB's NCX cutout has a long history of providing safe, reliable over-current protection. The NCX design will provide over-current protection for equipment that may be damaged by system overload or fault conditions. The NCX is a non-loadbreak, non-interchangeable cutout that offers extended interrupting ratings up to 20 kA.

Ratings
Rated Voltage (kV)15 - 27
BIL (kV)110 - 200
Continuous Current (A)100 - 300
Interrupting (krms Asym.)2 - 20

In addition, the NCX offers the user a long list of features which result in application flexibility, outstanding performance, easy installation, trouble-free operation and long life.

Polymer concrete, moisture proof tube and combination arrester options available on certain ratings.

Documentation and downloads

Bulletin
ABB Polymer Concrete Cutouts: Reliable, safe and cold-weather friendlyEnglish
0.09 MB
ABB Type NCX Open-Fuse Cutout Descriptive BulletinEnglish
0.51 MB
Greensboro, North Carolina Product Overview Overhead Distribution Cutouts, Overhead Disconnect Switches and Capacitor FusesEnglish
1.94 MB
Silicone Rubber CutoutsEnglish
0.67 MB
Manual
Instructions for Open Fuse Cutouts Type NCX and Type LBU IIEnglish
1.08 MB
Parts list
Cutout, Disconnect Switch and Capacitor Fuse PartsEnglish
0.42 MB
Press release
ABB Power Technology Medium Voltage to Increase Distribution Component Pricing English
0.04 MB
  • Rate this page
     
  • E-mail this page
     

Your preferences:

db0003db004279 c125739900636470c12569ad002dcf13