Mobile version
Sitemap
Login
Home
About ABB
Products and services
News center
Careers
Investor center
Offerings A-Z
ABB Product Guide
Industries and utilities
Service Guide
Contact Directory
Product Guide
Medium Voltage Products and Systems
Switches & Disconnectors
Indoor Switches & Disconnectors
Air Insulated Switch Disconnectors
NAL
Checking price and availability...
Condition
Product
...
Global alias
...
Price
...
Availability
0
Quantity
IEC Indoor Air-Insulated Load Break Switch NAL
Overview
Application
Contacts
Ratings
Rated voltage (kV)
12 - 36
Normal current (A)
400 - 1250
Switch disconnector type NAL and switch fuse combination type NALF for 12, 17.5, 24 and 36 kV and 400, 630 and 1250 A, used in switch cubicles and CSS, modular systems.
Related Links
Recommended Fuses
Downloads
Air insulated switch disconnectors type NAL, NALF, VersaRupter (English - pdf - Catalogue)
Indoor Air Switch Disconnector NAL(F) 12 / 17,5 / 24 and 36 kV EN-DE-FR (English - pdf - Catalogue)
Indoor MV current switch - 36 kV type NAL with earthing switches EB 36 (English, Polish - pdf - Certificate)
Indoor operating mechanism family type UEMC 40A_ and UEMC 40K_ (English, Polish - pdf - Certificate)
Motor-operating device NM 200 for switch-disconnectors type NAL and NALF (English, Polish - pdf - Certificate)
MV Switches type NAL 24 and NALF 24 with earthing switches E 24 and EB 24 (English, Polish - pdf - Certificate)
NAL - Environmental Certification (English - pdf - Certificate)
UEMC 40 ABD Motor operating device (English, Finnish, Swedish - pdf - Manual)
UEMC 40K6_ Motor operating device (English, Finnish, Swedish - pdf - Manual)
NAL/NALF 12 / 17,5 / 24 / 36 kV - Mounting and Operation Manual (English - pdf - Manual)
Electrodeposited Coatings of Zinc with Passivation on Steel (English - pdf - Standard)
NAL/NALF Indoor Air Switch Disconnectors: rated voltage 12 - 40,5 kV; rated current 400 - 1250 A (English - pdf - Brochure)
NAL/NALF Indoor Air Switch Disconnectors: 12 / 17,5 / 24 kV (English - pdf - Brochure)
Motor Operating Device NM 24...220 for NAL/NALF switch/switch fuse disconnectors. (English - pdf - Accessories documentation)
Manual Operating Device UEKE 3_1 (English - pdf - Accessories documentation)
Motor Operating Device NAL/NALF UEMC 40 40 A_B_D. Instalation, operating and recycling guide (English - pdf - Accessories documentation)
Motor Operating Device NAL/NALF UEMC 40 K3. Instalation, operating and recycling guide (English - pdf - Accessories documentation)
Search
Products & Services only
Rate this page
positive
negative
Thank you for your feedback!
positive
negative
Your comments:
E-mail / contact information (optional):
Cancel
Share this page
Twitter
Facebook
LinkedIn
Weibo
Print
Email
Your e-mail address*
You must enter a valid e-mail address
Send to e-mail address*
You must enter a valid e-mail address
Your personal note*
You must enter a message
Cancel
Your preferences:
Select location
Algeria
Angola
Argentina
Armenia
Australia
Austria
Azerbaijan
Bahrain
Bangladesh
Belarus
Belgium
Bolivia
Bosnia-Herzegovina
Brazil
Bulgaria
Canada
Chile
China
Colombia
Costa Rica
Croatia
Czech Republic
Denmark
Dominican Republic
Ecuador
Egypt
El Salvador
Estonia
Ethiopia
Finland
France
Georgia
Germany
Greece
Guatemala
Honduras
Hungary
Iceland
India
Indonesia
Iraq
Ireland
Israel
Italy
Japan
Jordan
Kazakhstan
Kenya
Kuwait
Kyrgyzstan
Latvia
Lebanon
Libya
Liechtenstein
Lithuania
Luxembourg
Macedonia
Malaysia
Mauritius
Mexico
Montenegro
Morocco
Netherlands
New Zealand
Nigeria
Norway
Oman
Pakistan
Palestine
Panama
Peru
Philippines
Poland
Portugal
Qatar
Romania
Russia
Saudi Arabia
Serbia
Singapore
Slovakia
Slovenia
South Africa
South Korea
Spain
Sri Lanka
Sweden
Switzerland
Taiwan
Tajikistan
Tanzania
Thailand
Tunisia
Turkey
Turkmenistan
Uganda
Ukraine
United Arab Emirates
United Kingdom
United States of America
Uruguay
Uzbekistan
Venezuela
Vietnam
Other countries
Select language
English
česky
Dansk
Deutsch
Eesti
English
Español
Français
Hrvatski
Italiano
Latviešu
Lietuvių
Magyar
Nederlands
Norsk
Persian
Polski
Português
Romana
Slovenčina
Slovensko
Suomi
Svenska
Thai
Türkçe
Vietnamese
Ελληνικά
Български
Русский
Український
עברית
عربى
한국어
中国简体字
日本語
繁體中文
Enlarge
ABB contact for
United States of America
Sales:
Ken Alloway
Service:
Customer Support
Find contacts for another country:
Select another country
Algeria
Angola
Argentina
Armenia
Australia
Austria
Azerbaijan
Bahrain
Bangladesh
Belarus
Belgium
Bolivia
Bosnia-Herzegovina
Brazil
Bulgaria
Canada
Chile
China
Colombia
Costa Rica
Croatia
Czech Republic
Denmark
Dominican Republic
Ecuador
Egypt
El Salvador
Estonia
Ethiopia
Finland
France
Georgia
Germany
Greece
Guatemala
Honduras
Hungary
Iceland
India
Indonesia
Iraq
Ireland
Israel
Italy
Japan
Jordan
Kazakhstan
Kenya
Kuwait
Kyrgyzstan
Latvia
Lebanon
Libya
Liechtenstein
Lithuania
Luxembourg
Macedonia
Malaysia
Mauritius
Mexico
Montenegro
Morocco
Netherlands
New Zealand
Nigeria
Norway
Oman
Pakistan
Palestine
Panama
Peru
Philippines
Poland
Portugal
Qatar
Romania
Russia
Saudi Arabia
Serbia
Singapore
Slovakia
Slovenia
South Africa
South Korea
Spain
Sri Lanka
Sweden
Switzerland
Taiwan
Tajikistan
Tanzania
Thailand
Tunisia
Turkey
Turkmenistan
Uganda
Ukraine
United Arab Emirates
United Kingdom
United States of America
Uruguay
Uzbekistan
Venezuela
Vietnam
Other countries
db0003db004279 c125739900636470c12569b50047226d