IEC AIS UniGear ZS1

UniGear ZS1 are primary distribution medium voltage switchgears suitable for indoor installations and offer an unequalled range of units and functions. UniGear are available in the single level, double level and double busbars solutions. The single level solution can be coupled with the UniGear ZVC motor control center panels.

Ratings (single level)
Rated voltage (kV)7.2-24
Rated main busbar current (A)1250-4000
Rated short time current 3s (kA)16-50

Ratings (double level)
Rated voltage (kV)7.2-17.5
Rated main busbar current (A)1250-1600
Rated short time current 3s (kA)16-50

Ratings (double busbars)
Rated voltage (kV)12-24
Rated main busbar current (A)1250-4000
Rated short time current 3s (kA)16-31.5



    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    Sales: Thanh Nguyen
    Service: Jimmy Mikles
    db0003db004279 c125739900636470c1256a690029a3e2