ADVAC Ratings

The ADVAC series is a complete line of ANSI-rated vacuum circuit breakers offering power distribution system customers the advantages of the latest technology -- technology that reduces ownership costs through improved reliability and maintainability. ADVAC breakers are available as drawout breakers with modules for metal-clad switchgear, or as compact fixed-mount breakers for retrofits and stationary applications.

Ratings
Nominal voltage class (kV)5 - 15
Nominal MVA class250 - 1000
Rated voltage RMS (kV)3.8 - 15
Additional Ratings

Documentation and downloads

Brochure
ABB Replacement ComponentsEnglish
0.39 MB
ADVAC Advanced Design Vacuum Circuit Breakers OEM ComponentsEnglish
1.08 MB
Service & Aftermarket SolutionsEnglish
0.76 MB
Bulletin
ADVAC Advanced Design Vacuum Circuit Breakers Technical GuideEnglish
1.79 MB
Competitor Analysis
Circuit Breaker Extraction ComparisonComparison of ABB’s breaker extraction to competitor’s floor rollingbreaker.English
0.69 MB
Drawing
ADVAC DrawingEnglish
0.97 MB
Advac DrawingsEnglish
1.69 MB
Leaflet
Advance Abbreviated Switchgear Medium Voltage, Metal-Clad Offerings for OEM ApplicationsEnglish
3.29 MB
Medium Voltage Industrial Offering Line CardEnglish
0.09 MB
Medium Voltage Service Key BenefitsEnglish
0.04 MB
Manual
ADVAC Model 03 Medium Voltage Vacuum Power Circuit Breakers and Auxiliary Installation/Maintenance InstructionsEnglish
1.54 MB
INSTALLATION/MAINTENANCE INSTRUCTIONS Medium Voltage Vacuum Power Circuit Breakers and Auxiliary DevicesEnglish
1.53 MB
Medium Voltage Metal-clad Switchgear Advance Installation and Maintenance ManualEnglish
22.56 MB
Presentation
MV Service Overview PresentationEnglish
0.86 MB
Medium Voltage Switchgear PresentationEnglish
21.90 MB
Price list
ADVAC and AMVAC Advanced Design Vacuum Circuit Breakers Metal-Clad Switchgear Components OEM Catalog and PricingEnglish
1.04 MB
  • Rate this page
     
  • E-mail this page
     

Your preferences:

db0003db004279 c125739900636470c1256aee0043b3cb