Mobile version
Sitemap
Login
Home
About ABB
Products and services
News center
Careers
Investor center
Offerings A-Z
ABB Product Guide
Industries and utilities
Service Guide
Contact Directory
Product Guide
Medium Voltage Products and Systems
OEM Switchgear Kits & Parts
Cassets & Frames (IEC)
PowerCube
Checking price and availability...
Condition
Product
...
Global alias
...
Price
...
Availability
0
Quantity
Module PowerCube
Overview
Service & Support
Contacts
PowerCube modules are suitable for withdrawable HD4, VD4, VM1 circuit-breakers and V-Contact contactors (up to 12 kV). Their use allows MV metal-clad switchboards to be constructed easily. They can be fitted with a complete and functional range of accessories and interlocks to adapt the switchboard to the installation characteristics, offering maximum safety as well as high flexibility.
Ratings
Rated voltage (kV)
12-17,5
24
36
Rated normal current at 40 °C
Natural ventilation (A)
up to 3150
up to 2500
up to 2000
Forced ventilation (A)
up to 4000
--
up to 2500
Rated short time current (kA)
40x3s/50x1s
25x3s
25x3s
Related links
CB HD4
CB VD4
CB VM1
V-Contact
Downloads
PowerCube PB/F - Fixed parts for medium voltage circuit-breakers and contactors (English - pdf - Catalogue)
PowerCube PB - Pre-assembled modules for constructing medium voltage switchgear (English - pdf - Catalogue)
PowerCubePB6 - Pre-assembled modules for constructing medium voltage switchgear (English - pdf - Catalogue)
PowerCube PB - Navod pro montaz, obsluhu a udrzbu / Installation and maintenance instructions (English, Czech - pdf - Manual)
PowerCube PB - Istruzioni per l'installazione e la manutenzione / Installation and maintenance instructions (English, Italian - pdf - Manual)
PowerCube PB/F - Manuale di istruzione / Instruction Manual (English, Italian - pdf - Manual)
PowerCube PB6 (36kV) - Installation and maintenance instructions for air insulated MV modules (English - pdf - Manual)
PowerCube PB6-PR6 - The 36 kV solution for OEMS (English - ppt - Presentation)
PowerCube PB/F - Fixed parts for constructing medium voltage switchgear (English - pdf - Leaflet)
PowerCube PB -Preassembled modules for medium voltage switchgear (English - pdf - Leaflet)
PowerCube - Poster 85x218 cm. - roll-up (English - pdf - Poster)
PowerCube - Poster 70x99 cm. (English - pdf - Poster)
Search
Products & Services only
Rate this page
positive
negative
Thank you for your feedback!
positive
negative
Your comments:
E-mail / contact information (optional):
Cancel
Share this page
Twitter
Facebook
LinkedIn
Weibo
Print
Email
Your e-mail address*
You must enter a valid e-mail address
Send to e-mail address*
You must enter a valid e-mail address
Your personal note*
You must enter a message
Cancel
Your preferences:
Select location
Algeria
Angola
Argentina
Armenia
Australia
Austria
Azerbaijan
Bahrain
Bangladesh
Belarus
Belgium
Bolivia
Bosnia-Herzegovina
Brazil
Bulgaria
Canada
Chile
China
Colombia
Costa Rica
Croatia
Czech Republic
Denmark
Dominican Republic
Ecuador
Egypt
El Salvador
Estonia
Ethiopia
Finland
France
Georgia
Germany
Greece
Guatemala
Honduras
Hungary
Iceland
India
Indonesia
Iraq
Ireland
Israel
Italy
Japan
Jordan
Kazakhstan
Kenya
Kuwait
Kyrgyzstan
Latvia
Lebanon
Libya
Liechtenstein
Lithuania
Luxembourg
Macedonia
Malaysia
Mauritius
Mexico
Montenegro
Morocco
Netherlands
New Zealand
Nigeria
Norway
Oman
Pakistan
Palestine
Panama
Peru
Philippines
Poland
Portugal
Qatar
Romania
Russia
Saudi Arabia
Serbia
Singapore
Slovakia
Slovenia
South Africa
South Korea
Spain
Sri Lanka
Sweden
Switzerland
Taiwan
Tajikistan
Tanzania
Thailand
Tunisia
Turkey
Turkmenistan
Uganda
Ukraine
United Arab Emirates
United Kingdom
United States of America
Uruguay
Uzbekistan
Venezuela
Vietnam
Other countries
Select language
English
česky
Dansk
Deutsch
Eesti
English
Español
Français
Hrvatski
Italiano
Latviešu
Lietuvių
Magyar
Nederlands
Norsk
Persian
Polski
Português
Romana
Slovenčina
Slovensko
Suomi
Svenska
Thai
Türkçe
Vietnamese
Ελληνικά
Български
Русский
Український
עברית
عربى
한국어
中国简体字
日本語
繁體中文
Enlarge
ABB contact for
United States of America
Sales:
Ken Alloway
Service:
Customer Support
Find contacts for another country:
Select another country
Algeria
Angola
Argentina
Armenia
Australia
Austria
Azerbaijan
Bahrain
Bangladesh
Belarus
Belgium
Bolivia
Bosnia-Herzegovina
Brazil
Bulgaria
Canada
Chile
China
Colombia
Costa Rica
Croatia
Czech Republic
Denmark
Dominican Republic
Ecuador
Egypt
El Salvador
Estonia
Ethiopia
Finland
France
Georgia
Germany
Greece
Guatemala
Honduras
Hungary
Iceland
India
Indonesia
Iraq
Ireland
Israel
Italy
Japan
Jordan
Kazakhstan
Kenya
Kuwait
Kyrgyzstan
Latvia
Lebanon
Libya
Liechtenstein
Lithuania
Luxembourg
Macedonia
Malaysia
Mauritius
Mexico
Montenegro
Morocco
Netherlands
New Zealand
Nigeria
Norway
Oman
Pakistan
Palestine
Panama
Peru
Philippines
Poland
Portugal
Qatar
Romania
Russia
Saudi Arabia
Serbia
Singapore
Slovakia
Slovenia
South Africa
South Korea
Spain
Sri Lanka
Sweden
Switzerland
Taiwan
Tajikistan
Tanzania
Thailand
Tunisia
Turkey
Turkmenistan
Uganda
Ukraine
United Arab Emirates
United Kingdom
United States of America
Uruguay
Uzbekistan
Venezuela
Vietnam
Other countries
db0003db004279 c125739900636470c1256b8b005afdf0