Vacuum Circuit Breaker VD4/R with Spring Operated Mechanism

VD4/R are used in secondary MV distribution and in small transformer substations. They are available in fixed version with right-hand side operating mechanism. Circuit-breakers with rated voltage up to 24 kV can be fitted with current sensors and PR521 overcurrent release and can be used in unmanned substations without auxiliary power supply.

Ratings
Rated voltage (kV)12 - 24
Rated current (A)630 - 1250
Rated breaking current (kA)12,5 - 25

Downloads

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    Sales: Ken Alloway
    Service: Jimmy Mikles
    db0003db004279 c125739900636470c1256e2b0037c3be