
The OVR-3 is a three-phase, vacuum circuit recloser with a solid dielectric insulator designed for pole-mounted or substation applications. The OVR-3 insulating material is Hydrophobic Cycloaliphatic Epoxy (HCEP). HCEP is the next generation of Cycloaliphatic Epoxy (CEP).
|
Ratings |  |
| Rated Voltage (kV) | 15.5 - 38 |
| BIL (kV) | 110 - 170 |
| Continuous Current (A) | 630 - 1250 |
| Interrupting Current (kA RMS, Sym.) | 8 - 16 |
The PCD control is standard on the OVR-3. The PCD has a power supply capable of 48-hour carryover.