IEC Metal-clad AIS UniGear type ZS2

UniGear type ZS2 (former UniSafe 36) is a medium voltage, metal-clad switchgear suitable for indoor installations. It is a modular apparatus made of aligned standard units. Metal sheets segregate each compartment and the energized components are air insulated. The arc-proof units have been tested in compliance with IEC Standards. The power cables branch connectors are accessible from the front.

Ratings

Rated voltage (kV)36
Rated main busbar current (A)2500
Rated short time current 3s (kA)25

Documentation and downloads

Catalogue
UniGear type ZS2 Medium Voltage, arc-proof, air-insulated, metal-clad switchgear

English - 1.98 MB - pdf

Leaflet
UniGear type ZS2 Medium Voltage, arc-proof, air-insulated, metal-clad switchgear

English - 0.70 MB - pdf

Manual
UniGear type ZS2 double-busbar version, medium-voltage, arc-proof, air-insulated metal-clad switchgear

English - 2.78 MB - pdf

UniGear type ZS2, medium-voltage, arc-proof, air-insulated metal-clad switchgear

English - 3.63 MB - pdf

Presentation
UniGear ZS2 Presentation - for customers

English - 5.60 MB - ppt

Reference list
UniGear ZS2 Reference list

English - 0.14 MB - pdf

Specification guide
UniGear ZS2 Technical Specification

English - 0.05 MB - doc

Test report
Short list for IEC 298 - Type Test 36 kV, 2500A

English - 0.01 MB - pdf

Short list for IEC 62271-200 - Type Test 36 kV, 1250 A

English - 0.01 MB - pdf

  • Rate this page
      Cancel
  • E-mail this page
      Cancel

Your preferences:

db0003db004279 c125739900636470c1256eb50051ea3d