Home
|
Offerings
|
Media
|
Careers
|
Investors
|
About
|
Conversations
Product Guide
Medium Voltage Products and Systems
Instrument Transformers & Sensors
ANSI Voltage Transformers
ANSI VT Metering/Protection 1.2-69 kV
Checking price and availability...
Condition
Product
...
Global alias
...
Price
...
Availability
0
Quantity
Transformadores de tensión ANSI para medida/protección 5-36 kV
Tensiones del primario disponibles
desde 2400 V hasta 34.5 kV
Aplicación primaria: Interruptores de distribución (cuadros eléctricos)
Corriente primaria (A)
Tensión (kV)
Clase
Tipo
2400 a 4800
5
Interior
VIY-60
2400 a 14400
8.7;15
Interior
VIZ-75 and VIZ-11
14400 a 24000
25
Interior
VIY/VIZ-12G
14400 a 24000
25
Interior
VIZ-15 and VIZ-15G
20125 a 34500
34.5
Interior
VIZ-20 and VIZ-20G
18000 a 24000
25
Interior
VIZZ-15 and VIZZ-15G
12000 a 24940
25
Intemperie
VOY-15/15G
27600 a 34500
25
Intemperie
VOY-20/20G
20125 a 34500
36
Intemperie
VOHD-200/200G
12000 a 24940
25
Intemperie
VOZZ-15, 15G
27600 a 34500
36
Intemperie
VOZZ-20/20G
Downloads
Circuit Breaker Application Guide/Competitor Cross Reference (Instrument Transformers) (English - pdf - Bulletin)
Type VOZ-11M Voltage Transformer (Polyurethane) (English - pdf - Bulletin)
Types VIZ-75 and VIZ-11 Voltage Transformers, 8.7 and 15 kV, 75 and 110 kV BIL, Indoor (English - pdf - Bulletin)
Type U/VCD-17 Indoor Voltage Transformer (Arteche) (English - pdf - Bulletin)
Type PTT-110-9710(H) outdoor voltage transformer (English - pdf - Bulletin)
Type PTT-110-977 outdoor voltage transformer (English - pdf - Bulletin)
Type U/VCD-7 Indoor Voltage Transformer (Arteche) (English - pdf - Bulletin)
Types VOZZ-15 & VOZZ-15G Voltage Transformers (English - pdf - Bulletin)
Types VOZZ-25 & VOZZ-25G Voltage Transformers (English - pdf - Bulletin)
Type VOY-11 Voltage Transformer (English - pdf - Bulletin)
Types VIZZ-15 and VIZZ-15G Voltage Transformers (English - pdf - Bulletin)
Types VIL-95, VIL-95S, VIL-12, & VIL-12S Voltage Transformers (English - pdf - Bulletin)
Type VOG-11 Voltage Transformer HCEP (English - pdf - Bulletin)
Type VOG-12 Voltage Transformer HCEP (English - pdf - Bulletin)
Type VOG-11 Voltage Transformer (English - pdf - Bulletin)
Type VOY-95 Voltage Transformer (HCEP) (English - pdf - Bulletin)
Types VOZZ-20 & VOZZ-20G Voltage Transformers (English - pdf - Bulletin)
Type VOZ-11M Voltage Transformer (HCEP) (English - pdf - Bulletin)
Type VOY-60 Voltage Transformer HCEP (English - pdf - Bulletin)
Type VOY-12 Voltage Transformer HCEP (English - pdf - Bulletin)
Type VOY-15 & VOY-15G Voltage Transformers HCEP (English - pdf - Bulletin)
Type VOZ-15 Voltage Transformer (English - pdf - Bulletin)
Type VOZ-15 Voltage Transformer HCEP (English - pdf - Bulletin)
Type VOZ-20 Voltage Transformer HCEP (English - pdf - Bulletin)
Types VOY-20 & VOY-20G Voltage Transformers HCEP (English - pdf - Bulletin)
Types VOZ-75, VOZ-11, & VOY-11 Voltage Transformers - 8.7 and 15 kV, 75 and 110 kV BIL, Outdoor HCEP (English - pdf - Bulletin)
Type VOG-12 Voltage Transformer (English - pdf - Bulletin)
Type VOY-12 Voltage Transformer (English - pdf - Bulletin)
Type VOY-15 & VOY-15G Voltage Transformers (English - pdf - Bulletin)
Type VOY-60 Voltage Transformer (English - pdf - Bulletin)
Type VOZ-20 Voltage Transformer (English - pdf - Bulletin)
Types VOHD-200 & VOHD-200G Voltage Transformers (English - pdf - Bulletin)
Types VOY-20 & VOY-20G Voltage Transformers (English - pdf - Bulletin)
Type VIY-60 Voltage Transformer 5 kV, 60 kV BIL, Indoor (English - pdf - Bulletin)
Types VIZ-15 and VIZ-15G Voltage Transformers 34.5 kV, 150 kV BIL, Indoor (English - pdf - Bulletin)
Types VIZ-12 and VIZ-12G Voltage Transformers 25 kV, 125 kV BIL, Indoor (English - pdf - Bulletin)
Types VIZ-20 and VIZ-20G Voltage Transformers 34.5 kV, 200 kV BIL, Indoor (English - pdf - Bulletin)
Standard ratings for current and voltage transformers (CTs and VTs) (English - pdf - Brochure)
Instrument Transformer Reference Meter and Relay Applications for the Electrical Industry (English - pdf - Brochure)
OEM Instrument Transformer Reference - Meter and Relay Applications (English - pdf - Brochure)
VT guard - Solution for Ferroresonance Elimination (English - pdf - Brochure)
Instrument Transformer Technical Information and Application Guide (English - pdf - Brochure)
CROSS REFERENCES FOR ABB KUHLMAN INSTRUMENT TRANSFORMERS (English - xls - Information)
ABB Field Engineering Services Instrument transformer on-site testing (English - pdf - Presentation)
VT guard - sales and technical presentation (English - pdf - Presentation)
VT guard - sales presentation (English - pdf - Presentation)
IT Multimedia Presentation (English - exe - Presentation)
Instrument Transformer Selection Disc Version 1.03 January 2008 (English - exe - Software)
VT guard - Reference list (English - pdf - Reference list)
VT guard - Frequently Asked Questions (English - pdf - FAQ)
VT guard - Ironing out resonance (English - pdf - Article)
HCEP Flyer (English - pdf - Leaflet)
Search
Products & Services only
Rate this page
positive
negative
Thank you for your feedback!
positive
negative
Your comments:
E-mail / contact information (optional):
Cancel
Share this page
Twitter
Facebook
LinkedIn
Weibo
Print
Email
Your e-mail address*
You must enter (one) valid e-mail address
Send to e-mail address*
You must enter (one) valid e-mail address
Please type one email address only
Your personal note*
You must enter a message
Cancel
Your preferences:
Select location
Algeria
Angola
Argentina
Armenia
Australia
Austria
Azerbaijan
Bahrain
Bangladesh
Belarus
Belgium
Bolivia
Bosnia-Herzegovina
Brazil
Bulgaria
Canada
Chile
China
Colombia
Costa Rica
Croatia
Czech Republic
Denmark
Dominican Republic
Ecuador
Egypt
El Salvador
Estonia
Ethiopia
Finland
France
Georgia
Germany
Greece
Guatemala
Honduras
Hungary
Iceland
India
Indonesia
Iraq
Ireland
Israel
Italy
Japan
Jordan
Kazakhstan
Kenya
Kuwait
Kyrgyzstan
Latvia
Lebanon
Libya
Liechtenstein
Lithuania
Luxembourg
Macedonia
Malaysia
Mauritius
Mexico
Montenegro
Morocco
Netherlands
New Zealand
Nigeria
Norway
Oman
Pakistan
Palestine
Panama
Peru
Philippines
Poland
Portugal
Qatar
Romania
Russia
Saudi Arabia
Serbia
Singapore
Slovakia
Slovenia
South Africa
South Korea
Spain
Sri Lanka
Sweden
Switzerland
Taiwan
Tajikistan
Tanzania
Thailand
Tunisia
Turkey
Turkmenistan
Uganda
Ukraine
United Arab Emirates
United Kingdom
United States of America
Uruguay
Uzbekistan
Venezuela
Vietnam
Other countries
Select language
English
česky
Dansk
Deutsch
Eesti
English
Español
Français
Hrvatski
Italiano
Latviešu
Lietuvių
Magyar
Nederlands
Norsk
Persian
Polski
Português
Romana
Slovenčina
Slovensko
Suomi
Svenska
Thai
Türkçe
Vietnamese
Ελληνικά
Български
Русский
Українська
עברית
عربى
한국어
中国简体字
日本語
繁體中文
ABB contact for
United States of America
Sales:
Steve Lindsay
Service:
ANSI IT Service
Find contacts for another country:
Select another country
Algeria
Angola
Argentina
Armenia
Australia
Austria
Azerbaijan
Bahrain
Bangladesh
Belarus
Belgium
Bolivia
Bosnia-Herzegovina
Brazil
Bulgaria
Canada
Chile
China
Colombia
Costa Rica
Croatia
Czech Republic
Denmark
Dominican Republic
Ecuador
Egypt
El Salvador
Estonia
Ethiopia
Finland
France
Georgia
Germany
Greece
Guatemala
Honduras
Hungary
Iceland
India
Indonesia
Iraq
Ireland
Israel
Italy
Japan
Jordan
Kazakhstan
Kenya
Kuwait
Kyrgyzstan
Latvia
Lebanon
Libya
Liechtenstein
Lithuania
Luxembourg
Macedonia
Malaysia
Mauritius
Mexico
Montenegro
Morocco
Netherlands
New Zealand
Nigeria
Norway
Oman
Pakistan
Palestine
Panama
Peru
Philippines
Poland
Portugal
Qatar
Romania
Russia
Saudi Arabia
Serbia
Singapore
Slovakia
Slovenia
South Africa
South Korea
Spain
Sri Lanka
Sweden
Switzerland
Taiwan
Tajikistan
Tanzania
Thailand
Tunisia
Turkey
Turkmenistan
Uganda
Ukraine
United Arab Emirates
United Kingdom
United States of America
Uruguay
Uzbekistan
Venezuela
Vietnam
Other countries
db0003db004279 c125739900636470c1256ebe003f5074