eVM1 - Magnetic actuator integrated circuit-breaker with sensors, protection and control on board

The eVM1 integrated MV circuit-breaker is based on the proven VM1 series of vacuum circuit-breakers with magnetic drive. Current sensors are fitted on the pole contact arms and current signals are cabled directly to the integrated electronic control device on board the circuit breaker. The electronic controller supervises all the circuit-breaker functions, monitors the whole panel status and controls its own functional reliability. A great reduction in wiring and interfaces is achieved since most of the panel functions are hosted on the circuit-breaker. Set of parameters for the protections, communication, etc., can be configured via software. Energy storage monitoring for Open-Closed-Open cycle, drive coil continuity and system readiness, incorrect positions or incongruous states for the circuit-breaker and panel switch-disconnectors provide advanced self-diagnosis for local signalling on HMI, through binary outputs with traditional wiring or over a communication bus.


Ratings
Rated voltage (kV)
12
17,5
Rated current (A)
... 1250
... 1250
Rated breaking capacity (kA)
... 31,5
... 31,5

Documentation and downloads

Catalogue
eVM1 - Medium voltage vacuum circuit-breakers with integrated magnetic actuator, sensors, protections and control

English - 1.93 MB - pdf

Leaflet
e-VM1 - Medium voltage magnetic actuator circuit-breaker with integrated on-board sensors, protection and control

English - 0.12 MB - pdf

Manual
e-VM1 - Installation and service instructions

English - 3.99 MB - pdf

Presentation
eVM1 - Integrated Vacuum Circuit-Breaker

English - 0.22 MB - pdf

Software
eVM1 - Technical tool

English - 25.68 MB - zip

  • Rate this page
      Cancel
  • E-mail this page
      Cancel

Your preferences:

db0003db004279 c125739900636470c1256eda004c2e6c