ABB can replace instrument transformers from ABB and our legacy brands of ITE, Gould, and Westinghouse.
Our complete product offering is available for any retrofit, refurbishment, or after-market requirements. Pinetops provides replacement units for the old Gould, ITE, and Westinghouse products, as well as an extensive line of direct equivalents to competitor designs. If you need replacement instrument transformers, our experts can provide faster response times, shorter lead times, and direct technical support.
Contact us via email at it-directreplacement@us.abb.com or call 1-888-ABB-3417 x 3 (toll free in US) or +1-252-827-3212 for more information.
| Application | Product | ABB can replace instrument transformers from ABB and... |
 Medium Voltage Switchgear | 600 V Plastic Case | GE/ITI, Westinghouse, Gould ITE |
| Indoor 5-34.5 kV Transformers | GE/ITI, Westinghouse, Gould ITE |
 Low Voltage Switchgear | 600 V Plastic Case | GE/ITI, Westinghouse, Piedmont, Gould ITE |
| Indoor 5-34.5 kV Transformers | GE/ITI, Westinghouse, Gould ITE |
 Medium Voltage Outdoor Circuit Breakers | 600 V Plastic Case | GE/ITI, Westinghouse, Gould ITE |
| Bushing Current Transformers | Meramec, Westinghouse |
 High Voltage Circuit Breakers | Bushing Current Transformers | Meramec, Westinghouse |
| Linear Couplers | Meramec, Westinghouse |
 Power Transformers | Bushing Current Transformers | Meramec, Westinghouse |
| Linear Couplers | Meramec, Westinghouse |
 Distribution Transformers | Indoor 5-34.5 kV Transformers | GE/ITI, Westinghouse, Gould ITE |
| Outdoor 5-34.5 kV Transformers | GE, Westinghouse, Ritz, Areva, Associated Engineering (AE) Kuhlman, Arteche, Gould ITE |
 Pole Mount Capacitor Switches | Outdoor 5-34.5 kV Transformers | GE, Westinghouse, Ritz, Areva, Kuhlman, Arteche, Gould ITE |
 High Voltage Metal Enclosed Capacitor Banks | Indoor 5-34.5 kV Transformers | GE/ITI, Westinghouse, Gould ITE |
| Outdoor 5-34.5 kV Transformers | GE, Westinghouse, Ritz, Areva, Kuhlman, Arteche, Gould ITE |
 Traditional Capacitor Banks | Outdoor 5-34.5 kV Transformers | GE, Westinghouse, Ritz, Areva, Kuhlman, Arteche, Gould ITE |
 Electronic Reclosers | Outdoor 5-34.5 kV Transformers | GE, Westinghouse, Ritz, Areva, Kuhlman, Arteche, Gould ITE |
 Railroad Highway Crossing Applications | Outdoor 5-34.5 kV Transformers | GE, Westinghouse, Ritz, Areva, Kuhlman, Arteche, Gould ITE |