Indoor Current Sensor KECA

Primary AIS, OEM

  • High linearity
  • Large dynamic range
  • Non-saturable
  • Small dimensions, light weight
  • Only few types for whole product range
  • Simplified engineering and logistics
The current sensor is based on the principle of Rogowski-coil. The sensor consists of an air-core winding, immune of any risk of saturation as it has no ferromagnetic core. It is linear over the whole measuring range. The output signal is a voltage, which is proportional to the derivative of the current. A digital integration of this voltage is carried out and gives the measured current.

The current sensors are for both measuring and protection. Three different types (80 A, 300 A and 800 A) cover the range 4...1600 A as sensors covers the range 5...200 % of the rated current.

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    db0003db004279 c125739900636470c1257196005f430a