Help us improve abb.com!

Take part in our short survey so that we could improve your future experience on abb.com!

Your responses will be anonymous, treated in the strictest confidence and not passed on to anybody else (please read our privacy policy).

IEC Indoor SF6-Insulated Load Break Switch SFG

The switch disconnector is using SF6 as extinguishing and insulating medium. The epoxy resin housing is equipped with two thermo plastic windows to allow visual inspection.
The SFG has 3 positions: CLOSE-OPEN-EARTHING. Mechanical endurance is 5000 C/O and 1000 O/Earth.

Each switch is sealed for life (i.e. 30 years) and maintenance free. SF6 gas pressure is 1.4 bar and the SFG switch incorporates a capacitive divider for voltage indication.

Ratings
Rated voltage (kV)1217.524
Rated current (A)800800630
Rated short-time current 1s (kA)252520

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    db0003db004279 c125739900636470c2256b180020859a