Paired with the industry’s most intelligent electronic device - the RER620 - the GridShield
® recloser is a product of extensive research and testing, creating the most reliable and technically adapt recloser on the market. Whether performing three- or single-phase tripping, connecting distributed generation to the grid or communicating via IEC 61850 utilizing GOOSE messaging, the GridShield recloser is ready for any challenge.
| Ratings |  |
| Rated Voltage (kV) | 15.5/27/38 |
| BIL (kV) | 110 - 170 |
| Continuous Current (A) | 800 - 1250 |
| Interrupting Current (kA RMS, Sym.) | 12.5/16 |
The RER620 control is standard on the GridShield recloser.