Motor Protection and Control REM630 IEC

REM630 is a comprehensive motor management IED for protection, control, measuring and supervision of medium and large synchronous and asynchronous motors in medium voltage industrial power systems. REM630 is a member of ABB’s Relion® product family and a part of its 630 product series characterized by functional scalability and flexible configurability. It also features necessary control functions required for the management of industrial motor feeder bays.

REM630 provides main protection for synchronous and asynchronous motors and the associated drives. The motor management IED is intended for circuit-breaker and contactor controlled medium sized and large synchronous and asynchronous motors in a variety of drive applications, such as motor drives for pumps, fans, compressors, mills, crushers, etc. The pre-defined configuration developed for REM630 can be used as such or easily customized or extended with add-on functions, by means of which the motor management IED can be fine-tuned to exactly satisfy the specific requirements of your present application.

REM630 incorporates local and remote control functions. The IED offers a number of freely assignable binary inputs/outputs and logic circuits for establishing bay control and interlocking functions. REM630 supports both single and double busbar switchgear layouts.

Downloads

    •   Cancel
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • Print
      • Email
    •   Cancel

    Your preferences:

    ABB contact for United States of America

    Sales: Pete Kovacic
    Service: Rolando Solis
    db0003db004281 38fabbbf19a5fd39c12575f50021ce10