COM600 Station Automation

COM600, the station automation device of ABB, is an all-in-one communication gateway, automation platform and user interface solution for utility and industrial distribution substations. The gateway functionality provides connectivity between substation IEDs and network-level control and management systems. The automation platform with its logic processor makes COM600 a flexible implementation platform for substation-level automation tasks. As a user interface solution COM600 accommodates web technology based functionalities providing access to substation devices and processes via a web browser based human machine interface (HMI).

Main features

  • Protocol conversion gateway for station automation
    • Process communication: LON-LAG, SPA, IEC 60870-5-101, IEC 60870-5-103, IEC 60870-5-104, IEC 61850-8-1, Modbus (serial and TCP), DNP 3.0 Serial, DNP 3.0 LAN/WAN, MNS iS connectivity
  • Remote communication:
    • IEC 60870-5-101, IEC 60870-5-104, DNP 3.0 Serial, DNP 3.0 LAN/WAN, SPA Router, External OPC Client (data access, alarms and events)
  • A True IEC 61850 communication gateway
    • IEC 61850-6 - Substation Configuration Language (SCL)
    • IEC 61850 -7 - Communication modeling and cross reference between protocols
    • IEC 61850-8-1 - Mapping for MMS-TCP/IP - Ethernet
  • Data historian for providing history reports to support operation management
  • Logic Processor to exceute automated functions
  • Optimized and simple configuration
  • Extensive support for commissioning and diagnostics
  • Web server for gateway diagnostics information
  • Human Machine Interface (HMI)
  • Powerful industrial embedded hardware suitable for harch environment
  • Extension of communication interfaces by using PCI cards
  • Enhanced security features


Documentation and downloads

Article
New energy levels hit Aruba

English - 0.34 MB - pdf

Brochure
New/updated document Life Cycle Services, Repair

English - 0.97 MB - pdf

Course description
COM600 Station Automation, O321, Course Description

English - 0.04 MB - pdf

IEC 61850 in Substation Communication, O246, Course Description

English - 0.04 MB - pdf

Leaflet
Station Automation COM600

English - 0.19 MB - pdf

Manual
COM600 3.3, Station Automation, Operator's Manual

English - 4.85 MB - pdf

COM600 3.3, Station Automation, User's Manual

English - 4.27 MB - pdf

COM600 Data Historian 3.3, Station Automation COM600, Operator's Manual

English - 7.06 MB - pdf

COM600 DNP 3.0 LAN/WAN Master (OPC) 3.3, Station Automation COM600, User's Manual

English - 3.05 MB - pdf

COM600 DNP 3.0 LAN/WAN Slave (OPC) 3.3, Station Automation COM600, User's Manual

English - 4.52 MB - pdf

COM600 DNP 3.0 Serial Master (OPC) 3.3, Station Automation COM600, User's Manual

English - 3.03 MB - pdf

COM600 DNP 3.0 Slave Serial (OPC) 3.3, Station Automation COM600, User's Manual

English - 4.32 MB - pdf

COM600 External OPC Client Access 3.3, Station Automation COM600, User's Manual

English - 3.42 MB - pdf

COM600 HMI 3.3, Station Automation COM600, HMI Configuration manual

English - 4.31 MB - pdf

COM600 IEC 60870-5-101 Master (OPC) 3.3, Station Automation COM600, User's Manual

English - 3.58 MB - pdf

COM600 IEC 60870-5-101 Slave (OPC) 3.3, Station Automation COM600, User's Manual

English - 3.80 MB - pdf

COM600 IEC 60870-5-103 Master (OPC) 3.3, Station Automation COM600, User's Manual

English - 4.15 MB - pdf

COM600 IEC 60870-5-104 Master (OPC) 3.3, Station Automation COM600, User's Manual

English - 4.50 MB - pdf

COM600 IEC 60870-5-104 Slave (OPC) 3.3, Station Automation COM600, User's Manual

English - 4.57 MB - pdf

COM600 IEC 61850 Master (OPC) 3.3, Station Automation COM600, User's Manual

English - 5.08 MB - pdf

  • Rate this page
      Cancel
  • E-mail this page
      Cancel

Your preferences:

db0003db004281 950e26e7bd055df6c125755a001d8b63