United States of America / English (change preferences)

RXIK

Low current relay, 50-60 Hz and dc

RXIK is a static, sensitive, high-speed ac and dc overcurrent relay with two change-over contacts. It consists mainly of a level detector with an amplifier, a potentiometer, RC-circuits and regulating (zener) diodes.

RXIK 1 is used where high sensitivity is required, e.g. in the shaft current relay type RARIC, where a variant of RXIK 1 constitutes the measuring unit. When shunt connected, the relay can be used to measure large direct currents. The shunt wires may be long and have a small area as the relay power consumption is very low.

Main Features:

  • High sensitivity 0,5-2 mA ac
  • Low power consumption in measuring circuit, 20 W
  • High overload capacity, 125 mA continuously

  • Rate this page
     
  • E-mail this page
     

Documentation and downloads

Data sheet
New/updated document Current and voltage measuring relays RXIK 1, RXEEB 1, RXIB 24English
0.09 MB
Declaration of conformity
Declaration of conformityEnglish
0.38 MB
Declaration of conformityEnglish
0.39 MB